Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Um ihr Konto zu schützen, werden sie demnächst ausgeloggt.Ihre Sitzung läuft ab in
Sie wurden aufgrund von Inaktivität in den letzten 120 Minuten ausgeloggt.
You are at the {0} store.
The controllers STFW/VFG(S) 2 and STFW/AFT/VFG 2 are used for temperature control and temperature monitoring of drinking water and heating systems.
Zeigt 3 Produkt(e)
STFW, 10 °C - 75 °C, 500 mm, 5 m
STFW PN40 10-75/5m Bronze Tauchhülse
STFW, 30 °C - 95 °C, 500 mm, 5 m
STFW PN40 30-95/5m Bronze Tauchhülse
STFW, 40 °C - 110 °C, 500 mm, 5 m
STFW PN40 40-110/5m Bronze Tauchhülse
Ansicht: