Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
Um ihr Konto zu schützen, werden sie demnächst ausgeloggt.Ihre Sitzung läuft ab in
Sie wurden aufgrund von Inaktivität in den letzten 120 Minuten ausgeloggt.
You are at the {0} store.
Valve for heating, district heating and district cooling systems. VFM 2 valve can be used together with the following Danfoss actuators:- AMV(E) 655;- AMV(E) 658 SU/SD;- AME 659 SD;- AMV(E) 85/86 (for VFM 2 DN 150-250)
Zeigt 15 Produkt(e)
VFM 2, PN 25, DN 65, 63 m³/h, Flansch
VFM 2, PN 25, DN 80, 100 m³/h, Flansch
VFM 2, PN 25, DN 100, 160 m³/h, Flansch
VFM 2, PN 25, DN 125, 250 m³/h, Flansch
VFM 2, PN 25, DN 150, 400 m³/h, Flansch
VFM 2, PN 25, DN 200, 630 m³/h, Flansch
VFM 2, PN 25, DN 250, 900 m³/h, Flansch
VFM 2, PN 16, DN 65, 63 m³/h, Flansch
2-way flange
VFM 2, PN 16, DN 80, 100 m³/h, Flansch
VFM 2, PN 16, DN 100, 160 m³/h, Flansch
Ansicht: