AFQMP 2 is a self-acting flow controller with integrated control valve and with pressure actuator with adjustable spring, developed for the use in district heating / cooling systems. The controller prevents flow to exceed set max flow. Pressure actuator with adjustable spring enables adjustment of differential pressure over the control cone from 0.1 to 1 bar. Increased flows can be provided. In a combination with electrical actuators AMV(E) and ECL electronic controllers the flow and temperature can be controlled to achieve highest energy savings. AFQMP 2 has a control valve with adjustable flow limiter, connection neck for electrical actuator and a pressure actuator with one control diaphrag.
Zeigt 21 Produkt(e)
AFQMP 2, PN 16, DN 65, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 5.4 - 61, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 80, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 8 - 100, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 100, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 12 - 138, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 125, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 20 - 230, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 150, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 26 - 290, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 200, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 36 - 450, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 16, DN 250, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 56 - 630, Flansch, Einbauort: beliebig
Volumenstromregler mit Stellmotoranschluss
AFQMP 2, PN 25, DN 65, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 5.4 - 61, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 25, DN 80, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 8 - 100, Flansch, Einbauort: beliebig
Pressure independent control valve
AFQMP 2, PN 25, DN 100, 0.1 bar - 1 bar, Volumenstrom [m3/h]: 12 - 138, Flansch, Einbauort: beliebig
Pressure independent control valve