Our public catalog is exclusively accessible on PowerSource, serving as the prime source for the most recent information on our products, configurators and tools.
This section is accessible only to our registered and authorized partners. If you are a partner, you can export your authorized range of products here.
To proceed, you can either visit PowerSource directly or log in with your existing credentials.
To maintain the security of your account a sign-out procedure has been initiated.Your session will expire in
You have been signed out due to in-activity the last 120 minutes.
You are at the {0} store.
Shows 27 product(s)
Frequency converter, CDS203
CDS203-1.5kW Heatsink version 200-240V 1 ph single pack
CDS203-3.0kW Heatsink version 200-240V 1 ph single pack
CDS203-4.0kW Heatsink version 200-240V 1 ph single pack
CDS203-5.5kW Heatsink version 380-480V 3 ph single pack
CDS203 - LCP
Electrical component, Cable
USB Cable gateway for CoolSetting
Electrical component, Starting relay
Delay relay
Electrical component, Capacitor
Capacitor 1,8 μF
Capacitor 3,5 μF
Capacitor 6 μF, phase-out, stock sell-off
View: