The new WND-WR-MB provides over fifty electrical measurements over a Modbus RTU RS-485 network allowing integration into the AK-SM 800A. Designed as a universal line-powered meter, it works on any utility service from 100 to 600 Vac, single or three-phase, wye, or delta.
Zeigt 1 Produkt(e)
Zubehör, Sensoren, WATTNODE MODBUS-WNC-3Y-400-MB Opt38K,EP
WATTNODE MODBUS-WNC-3Y-400-MB Opt38K,EP, Verpackungseinheit: Einzelpack, Menge je Verpackungseinheit: 1