AMI 140 On/Off actuator, Supply voltage [V] AC: 230, 12 s/mm, 5.5 mm, 1.5 m

082H8049

AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32

Product details

Gross weight 0.37 Kilogram
Net weight 0.35 Kilogram
Volume 1.001 Liter
EAN 5702421552414

 

Approval standard EC EN 60730
Cable length [m] 1.5 m
China RoHS compliance Out of scope
Compatibility with AB-QM size DN 10-32
Contain batteries No
Control signal type On/Off
Description AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
IP protection class IP42
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 1a7d963c-4bcb-4cdc-9664-6ba05408d797
SCIP dossier product name AMI. AME/AMV (1)
Spindle speed [s/mm] 12 s/mm
Stroke [mm] 5.5 mm
Supply voltage [V] AC 230 V
Type AMI 140 On/Off actuator

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality