Shows 6 product(s)
AME 435 QM, Supply voltage [V] AC: 24, 20 mm
AME 435 QM, 24 V, 20 mm, actuator for modulating control for AB-QM DN 40-100
AMI 140 On/Off actuator, Supply voltage [V] AC: 24, 12 s/mm, 5.5 mm, 1.5 m
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
AMI 140 On/Off actuator, Supply voltage [V] AC: 230, 12 s/mm, 5.5 mm, 1.5 m
AMI 140, 24 V, 5,5 mm, actuator for two point control for AB-QM DN 10-32
AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves.
AME 110 NL, 2nd Gen., 24V AC/DC, 1.5m Cable, Actuator for Modulating Control of AB-QM 4.0 DN 15-32 Valves.