Solenoid valve, EVRA 32

042H1141

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.5, Kv value [m³/h]: 16

Product details

Gross weight 4.95 Kilogram
Net weight 4.601 Kilogram
Volume 7.56 Liter
EAN 5702428517157

 

Actuator system [mm] 13.5 mm
Ambient temperature -40 - 80 °C
Ambient temperature range [°F] [max] 175 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US LISTED
EAC
LLC CDC TYSK
Body material Cast iron
China RoHS compliance Out of scope
Coil No
Connection material Steel
Connection standard, inlet ANSI 36.10
Connection standard, outlet ANSI 36.10
Contain batteries No
Cv value [gal/min] 18.5 gal/min
Direction Straightway
EU RoHS compliance Out of scope
Flow direction indicator Embossed 1-way arrow
Function NC
Inlet connection type Butt weld
Inlet size [in] 1 1/2 in
Kv value [m³/h] 16 m³/h
Manual operation option Yes
Max. Working Pressure [bar] 42 bar
Max. Working Pressure [psig] 610 psig
MaxOPD[bar] 10W AC 21 bar
MaxOPD[bar] 12W AC 25 bar
MaxOPD[bar] 20W DC 14 bar
MaxOPD[psi] 14W AC 300 psi
Medium temp. range note Defrost max 130°C/265°F
Medium temperature range [°C] [max] 105 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 221 °F
Medium temperature range [°F] [min] -40 °F
MinODP [bar] 0.2 bar
MinODP [psi] 2.9 psi
Orifice size [mm] 22.23 mm
Outlet connection type Butt weld
Outlet size [in] 1 1/2 in
Packing format Single pack
Parts Program name EVRA / EVRAT
Product accessories Solenoid valve accessories
Product group Solenoid valves
Product Name Description Solenoid valve
Quantity per packing format 1 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R134a
R22
R401A
R402A
R404A
R407A
R407B
R407C
R407F
R409A
R410A
R421A
R502
R507A
R717
SCIP dossier no. d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product name EVRA EVRAT
Serviceable Solenoid valve spare parts
Type EVRA 32
Type designation Solenoid valve
UL evaluated Yes
Valve operation Servo-piston

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality