Shows 14 product(s)
Solenoid valve, EVRA 3
Solenoid valve, Product Type: EVRA 3, Function: NC, Inlet connection type: Flange, Outlet connection type: Flange
Solenoid valve, EVRS 3
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.27, Kv value [m³/h]: 0.23
Solenoid valve, EVRST 10
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.7, Kv value [m³/h]: 1.5
Solenoid valve, EVRST 15
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.1, Kv value [m³/h]: 2.7
Solenoid valve, EVRST 20
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.2, Kv value [m³/h]: 4.5
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.6, Kv value [m³/h]: 10
Solenoid valve, EVRA 25
Function: NC, Inlet connection type: Flange, Outlet connection type: Flange, Cv value [gal/min]: 11.6, Kv value [m³/h]: 10
Solenoid valve, EVRA 32
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 18.5, Kv value [m³/h]: 16
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.9, Kv value [m³/h]: 25
Solenoid valve, EVRA 40
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 28.9, Kv value [m³/h]: 25