VACON® NXP Common DC Bus

Shows 1,324 product(s)

132H0201

NXA01685-A0T02SG-A1A2B500E9

NXA01685-A0T02SG-A1A2B500E9
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXA01685-A0T02SG-A1A2B500E9

132H0458

NXB00225-A2T08SV-A100000000+QGLM

NXB00225-A2T08SV-A100000000+QGLM
Vacon Brake Chopper Unit
380 – 500 Vac (465-800 Vdc), 22 Amp,IP21/NEMA1
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 06

Other options according to Model code

Model code: NXB00225-A2T08SV-A100000000+QGLM

132H0605

NXA10306-A0T02SG-A1A2B50000+GSNT+GAKR+SPXC

NXA10306-A0T02SG-A1A2B50000+GSNT+GAKR+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: English
Frame 13 INU

Other options according to Model code

Model code: NXA10306-A0T02SG-A1A2B50000+GSNT+GAKR+SPXC

132H0606

NXA04605-A0T02SG-A1A2B50000+GSNT+GAAB+SPXC

NXA04605-A0T02SG-A1A2B50000+GSNT+GAAB+SPXC
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A2B50000+GSNT+GAAB+SPXC

132H0668

NXA04605-A0T02SG-A1A2D700E9+GRID+ARFIF106

NXA04605-A0T02SG-A1A2D700E9+GRID+ARFIF106
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 460 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: Line voltage meas.
D Slot: No board
E Slot: 2-port ethernet
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXA04605-A0T02SG-A1A2D700E9+GRID+ARFIF106

132H0792

NXA10306-A0T02SG-A1A2B50000+GSNT+GALR+SPXC

NXA10306-A0T02SG-A1A2B50000+GSNT+GALR+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 1030 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: English
Frame 13 INU

Other options according to Model code

Model code: NXA10306-A0T02SG-A1A2B50000+GSNT+GALR+SPXC

132H0793

NXA03256-A0T02SG-A1A2B50000+GSNT+GALR+SPXC

NXA03256-A0T02SG-A1A2B50000+GSNT+GALR+SPXC
Vacon Active Front-End Unit
525 – 690 Vac (640-1100 Vdc), 325 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: English
Frame 10 INU

Other options according to Model code

Model code: NXA03256-A0T02SG-A1A2B50000+GSNT+GALR+SPXC

132H0946

NXA01685-G0T02SG-A8A2B50000

NXA01685-G0T02SG-A8A2B50000
Vacon Active Front-End Unit
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Graphical panel
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 2RO(NO/NC)
C Slot: 3RO(NO)
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXA01685-G0T02SG-A8A2B50000

132H1196

NXN06506-X0T0NSV-0000000000+LS60

NXN06506-X0T0NSV-0000000000+LS60
Vacon Rectifier Unit
525 – 690 Vac (640-1100 Vdc), 650 Amp,IP00
No local control panel (NXN)
IEC61800-3 for IT networks
No Brake
A Slot: No board
B Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXN06506-X0T0NSV-0000000000+LS60

132H1465

NXB01685-A0T08SG-A800000000

NXB01685-A0T08SG-A800000000
Vacon Brake Chopper Unit
380 – 500 Vac (465-800 Vdc), 168 Amp,IP00
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: No board
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 09 INU

Other options according to Model code

Model code: NXB01685-A0T08SG-A800000000

View: