Differential Pressure Switches

Shows 11 product(s)

017D002166

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017D002466

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 1.5 - 11, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017D002566

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D003066

Differential pressure switch, RT262AE

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D004366

Differential pressure switch, RT262AL

Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11

017D004566

Differential pressure switch, RT263AL

Diff.press.setting range [bar]: 0.1 - 1, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7

017D004866

Differential pressure switch, RT260AL

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017D007266

Differential pressure switch, RT265A

Diff.press.setting range [bar]: 1 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

060-313066

Differential pressure switch, CAS155

Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP67, Max. Working Pressure [bar]: 22

061B128066

Differential pressure switch, MBC 5180

Reset function: Auto, Pressure connection type: G, Pressure connection type: G, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45

View: