Differential pressure switch, RT260AL

017D004866

Diff.press.setting range [bar]: 0.5 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

Product details

Gross weight 1.3 Kilogram
Net weight 1.022 Kilogram
Volume 4.715 Liter
EAN 5702428042727

 

Alarm Signal Falling
Ambient temperature range [°C] [max] 70 °C
Ambient temperature range [°C] [min] -50 °C
Ambient temperature range [°F] [max] 158 °F
Ambient temperature range [°F] [min] -58 °F
Approval CCC
CE
EAC
LLC CDC EURO-TYSK
LVD
PZH
RMRS
RoHS
RoHS China
TYSK
CE evaluated Yes
China RoHS compliance Yes
Contact differential [bar] 0.3 bar
Contact function SPDT (neutral zone)
Contact rating AC15=3 A, 400 V
AC1=10 A, 400 V
AC3=4 A, 400 V
DC13=12 W, 220 V
LR=28 A, 400 V
Contain batteries No
Diff.press.setting range [bar] [max] 4 bar
Diff.press.setting range [bar] [min] 0.5 bar
Diff.press.setting range [MPa] [max] 0.4 MPa
Diff.press.setting range [MPa] [min] 0.05 MPa
Diff.press.setting range [psi] [max] 58 psi
Diff.press.setting range [psi] [min] 7.3 psi
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Yes
EU RoHS exemption clause No
Factory setting [bar] 0.14 bar
Factory setting [MPa] 0.014 MPa
Factory setting [psig] 2 psig
In scope of WEEE Yes
Max. neutral zone [bar] 0.9 bar
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 362 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 319 psig
Operat. range LP side [bar] Pe [max] 18 bar
Operat. range LP side [bar] Pe [min] -1 bar
Operat. range LP side [psig]Pe [max] 261 psig
Operat. range LP side [psig]Pe [min] -15 psig
Packing format Multi pack
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure range [bar] Pe [max] 18 bar
Pressure range [bar] Pe [min] -1 bar
Product accessories Generic accessories
Switches accessories
Product description Diff. Pressure Switch
Product group Switches and thermostats
Product Name Description Differential pressure switch
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Relay release time [s] 0 s
Reset function Auto
SCIP dossier no. f62fe422-beda-433a-a602-740419c82c06
SCIP dossier product name RT Presso_Diff.Presso
Serviceable Contact systems
Type RT260AL

Zubehör

Ersatzteile

Ersatzprodukt

Ersatzprodukt

Ersatzprodukt

DrivePro® Services

Software

Software and firmware to extend functionality