AKS 32R / AKS 2050

Show more
AKS 32R / AKS 2050

Shows 11 product(s)

060G0090

Pressure transmitter, AKS 32R, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DG36-A0BC08-0

060G0092

Pressure transmitter, AKS 32R, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 32R-D636-A1CD21-0

060G1036

Pressure transmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 32R-DH36-A0BC08-0

060G1038

Pressure transmitter, AKS 32R, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 32R-DH36-A0AB06-0

060G1055

Pressure transmitter, AKS 2050, -1 bar - 25 bar, -14.5 psi - 362.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: M, Pressure connection size: 16 x 1.5, Specification key: AKS 2050-N236-A1CD21-0

060G5750

Pressure transmitter, AKS 2050, -1 bar - 59 bar, -14.5 psi - 855.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 2050-N636-A0AB06-0

060G5752

Pressure transmitter, AKS 2050, -1 bar - 159 bar, -14.5 psi - 2306 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 2050-9736-A0AB06-0

060G6342

Pressure transmitter, AKS 2050, -1 bar - 59 bar, -14.5 psi - 855.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 2050-N636-A0EC04-0

060G6343

Pressure transmitter, AKS 2050, -1 bar - 99 bar, -14.5 psi - 1435.5 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 2050-P136-A0EC04-0

060G6489

Pressure transmitter, AKS 32R, 0 bar - 8.62 bar, 0 psi - 125 psi

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: AMP Econoseal, J-series, Pressure connection type: NPTF, Pressure connection size: 1/4-18, Specification key: AKS 32R-M336-G1AF08-0

View: