Pressure transmitter, AKS 32R, 0 bar - 8.62 bar, 0 psi - 125 psi

060G6489

Pressure reference: Sealed gauge, Output signal: Ratio metric, Electrical connection: AMP Econoseal, J-series, Pressure connection type: NPTF, Pressure connection size: 1/4-18, Specification key: AKS 32R-M336-G1AF08-0

Product details

Gross weight 0.133 Kilogram
Net weight 0.119 Kilogram
Volume 0.26 Liter
EAN 5702428939584

 

+ output Pin 3
+ supply Pin 1
- common Pin 2
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval C UL US UL Recognized
CE
GOST POCC
Approval standard 6967179
E227388
E31024
CE evaluated Yes
China RoHS compliance Out of scope
Comments NOMAL LABEL 060A3328
Compensated temp. range [°C] [max] 40 °C
Compensated temp. range [°C] [min] -30 °C
Compensated temp. range [°F] [max] 104 °F
Compensated temp. range [°F] [min] -22 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Integrated
Electrical conn. Male/Female Male
Electrical connection AMP Econoseal, J-series
Electrical connection size 3 pin
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 98
In scope of WEEE Yes
International Article Number 5702428939584
Intrinsically safe No
Low Clipping level 4
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Other RoHS documentation Saudi Arabia RoHS
Output signal Ratio metric
Overload pressure max. [psi] 725 psi
Packing format Multi pack
Pressure connection size 1/4-18
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPTF
Pressure Male/Female Male
Pressure range [bar] [max] 8.62 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 125 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 20 pc
Ratiometric [V] [max] 4.5 V
Ratiometric [V] [min] 0.5 V
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 32R-M336-G1AF08-0
Supply voltage [V] DC 5 V
Type AKS 32R
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality