Show more
EVRS / EVRST

Shows 4 product(s)

032F3081

Solenoid valve, EVRS 3

Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Cv value [gal/min]: 0.27, Kv value [m³/h]: 0.23

032F3083

Solenoid valve, EVRST 10

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 1.7, Kv value [m³/h]: 1.5

032F3085

Solenoid valve, EVRST 15

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 3.1, Kv value [m³/h]: 2.7

032F5438

Solenoid valve, EVRST 20

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 5.2, Kv value [m³/h]: 4.5