Pressure switches

Shows 60 product(s)

017-500166

Pressure switch, RT1A

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-500266

Pressure switch, RT1A

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 0.65, Contact function: SPDT, Reset function: Manual Min, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-500966

Pressure switch, RT1AE

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-503466

Pressure switch, RT6B

Regulation range [bar] Pe: 10 - 28, Differential [bar]: 1, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: Flare, Pressure connection size: 1/4, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 34

017-504666

Pressure switch, RT5A

Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.2 - 4, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

017-507666

Pressure switch, RT6AS

Regulation range [bar] Pe: 10 - 28, Differential [bar]: 1.5, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 34

017-509466

Pressure switch, RT5

Regulation range [bar] Pe: 4 - 17, Differential [bar]: 1.2, Contact function: SPDT, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22

017-518166

Pressure switch, RT19W

Regulation range [bar] Pe: 5 - 25, Differential [bar]: 1.2, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42

017-518566

Pressure switch, RT112E

Regulation range [bar] Pe: 0.1 - 1.1, Differential [bar]: 0.07 - 0.16, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 7

017-518766

Pressure switch, RT30AW

Regulation range [bar] Pe: 1 - 10, Differential [bar]: 0.8, Contact function: SPDT, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/2, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

View: