Pressure switch, RT1AE

017-500966

Regulation range [bar] Pe: -0.8 - 5, Differential [bar]: 0.5 - 1.6, Contact function: SPDT gold, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Pressure Male/Female: Male, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22

Product details

Gross weight 1.058 Kilogram
Net weight 0.934 Kilogram
Volume 2.685 Liter
EAN 5702428130844

 

Ambient temperature range [°C] [max] 65 °C
Ambient temperature range [°C] [min] -20 °C
Ambient temperature range [°F] [Max] 149 °F
Ambient temperature range [°F] [Min] -4 °F
Approval ATEX - Cat. 2 - Zone 1
CCC
CE
EAC
LLC CDC EURO-TYSK
PZH
RMRS
RoHS
RoHS China
TYSK
Burst pressure [bar] 88 bar
CE evaluated Yes
China RoHS compliance Yes
Contact function SPDT gold
Contact rating Ci=0.5 nF
Ii=0.5 A
Li=0.2 uH
Pi=1 W
Ui=29 V
Contain batteries No
Differential [bar] [Max] 1.6 bar
Differential [bar] [Min] 0.5 bar
Differential [psi] [Max] 23.2 psi
Differential [psi] [Min] 7.3 psi
Electrical conn. Male/Female Female
Electrical connection Screwed cable entry
Electrical connection size 2xPg 13.5
Electrical connection standard DIN 40430
Electrical spec. standard EN 60947-4/-5
EN 60947 electrical properties Insulation: 400V
Pollution degree: 3
Rated impulse voltage: 4 kV
Short circuit prot, fuse: 10A
EN 60947 wiring properties Flex, ferrules: 0.2-1.5 mm2
Flex, no ferrules: 0.2-2.5 mm2
Solid/stranded: 0.2-2.5 mm2
Enclosure rating IP IP66
EU RoHS compliance Out of scope
EX Sales text -20C<ta<+65C
II 2G Ex ia IIC T6...T1 Gb
Max. test pressure [bar] Pe 25 bar
Max. test pressure [psig] 363 psig
Max. Working Pressure [bar] 22 bar
Max. Working Pressure [psig] 320 psig
Packing format Multi pack
Pressure connection notes Weld nipple d6.5/D10mm
Pressure connection size 3/8
Pressure connection standard ISO 228-1
Pressure connection type G
Pressure Male/Female Male
Pressure sensing element Bellows
Product accessories Switches accessories
Product description Pressure switch
Product group Switches and thermostats
Product name Pressure switch
Quantity per packing format 15 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Regulation range 23.6 inHg - 72.5 psig
Regulation range [bar] Pe [Max] 5 bar
Regulation range [bar] Pe [Min] -0.8 bar
Reset function Auto
SCIP dossier no. f62fe422-beda-433a-a602-740419c82c06
SCIP dossier product name RT Presso_Diff.Presso
Serviceable Contact systems
Type RT1AE

Accessoires

Pièces de rechange

Replacement

Remplacement

Remplacement

Services

Logiciel

Software and firmware to extend functionality