AKS 32 / AKS 33

Show more
AKS 32 / AKS 33

Shows 22 product(s)

060G1711

Pressure transmitter, AKS 33, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-6221-A1EC04-0

060G2001

Pressure transmitter, AKS 32, -1 bar - 12 bar, -14.5 psi - 174 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DH33-A1EC04-0

060G2003

Pressure transmitter, AKS 32, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DG33-A1EC04-0

060G2013

Pressure transmitter, AKS 32, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-D635-A1EC04-0

060G2014

Pressure transmitter, AKS 32, -1 bar - 24 bar, -14.5 psi - 348 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Angular connector, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 32-DI35-A1EC04-0

060G2030

Pressure transmitter, AKS 32, 0 bar - 13.8 bar, 0 psi - 200 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6233-A3AC02-0

060G2031

Pressure transmitter, AKS 32, 0 bar - 34.5 bar, 0 psi - 500 psi

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6633-A3AC02-0

060G2044

Pressure transmitter, AKS 33, -1 bar - 9 bar, -14.5 psi - 130.5 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-D631-A1BC08-0

060G2051

Pressure transmitter, AKS 33, -1 bar - 34 bar, -14.5 psi - 493 psi

Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Angular connector, Pressure connection type: UNF, Pressure connection size: 7/16-20, Specification key: AKS 33-DG31-A1BC08-0

060G2058

Pressure transmitter, AKS 33, 0 bar - 15 bar, 0 psi - 217.5 psi

Pressure reference: Absolute, Output signal: Current, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/4-18, Specification key: AKS 33-2121-D1EC04-0

View: