Pressure transmitter, AKS 32, 0 bar - 34.5 bar, 0 psi - 500 psi

060G2031

Pressure reference: Sealed gauge, Output signal: Voltage, Electrical connection: Cable, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 32-6633-A3AC02-0

Product details

Gross weight 0.254 Kilogram
Net weight 0.216 Kilogram
Volume 1.109 Liter
EAN 5702422067887

 

+ output White
+ supply Red
- common Black
Accuracy, max. [±FS%] 0.8 %
Accuracy, typical [±FS%] 0.3 %
Adj. zero point and span No
Ambient temperature range [°C] [max] 85 °C
Ambient temperature range [°C] [min] -40 °C
Ambient temperature range [°F] [max] 185 °F
Ambient temperature range [°F] [min] -40 °F
Approval ATEX
GOST POCC
CE
C UL US UL Recognized
Approval comments ATEX Ex ec IIA T4 Gc
Approval standard 6967179
E227388
E31024
Cable length [in] 79 in
Cable length [m] 2 m
CE evaluated Yes
China RoHS compliance Out of scope
Compensated temp. range [°C] [max] 80 °C
Compensated temp. range [°C] [min] 0 °C
Compensated temp. range [°F] [max] 176 °F
Compensated temp. range [°F] [min] 32 °F
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical conn. comments Screened
Electrical connection Cable
Enclosure rating IP IP67
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flush diaphragm No
High Clipping Level 5.6
In scope of WEEE Yes
International Article Number 5702422067887
Intrinsically safe No
Low Clipping level 0.1
Medium temperature range [°C] [max] 85 °C
Medium temperature range [°C] [min] -40 °C
Medium temperature range [°F] [max] 185 °F
Medium temperature range [°F] [min] -40 °F
Non-linearity BFSL [±FS%] 0.2 %
Output signal Voltage
Output signal [V] [max] 5 V
Output signal [V] [min] 1 V
Overload pressure max. [psi] 800 psi
Packing format Multi pack
Pressure connection size 1/8-27
Pressure connection standard ANSI/ASME B1.20.1
Pressure connection type NPT
Pressure Male/Female Male
Pressure range [bar] [max] 34.5 bar
Pressure range [bar] [min] 0 bar
Pressure range [psi] [max] 500 psi
Pressure range [psi] [min] 0 psi
Pressure reference Sealed gauge
Product group Sensors
Product Name Description Pressure transmitter
Pulse-snubber No
Quantity per packing format 8 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Response time max. [ms] 4 ms
SCIP dossier no. 16d2efc6-64f3-4a4e-ae98-a3fd7ce0218d
SCIP dossier product name AKS/MBS
Specification key AKS 32-6633-A3AC02-0
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 9 V
Type AKS 32

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality