135N2628
Frequency converter
VACON0100-3L-0170-5-FLOW
VACON 100 FLOW
380-500 Vac 170 AmpIP21/NEMA1
Graphical Keypad MK01
C2 Commercial&Industry Environ
B Slot: F3,3 Relay board
C Slot: No board
D Slot: No board
E Slot: No board
Fieldbus: Std protocol,Modbus,N2,BacNet
Manual: English
Frame 08
Other options according to Model code
VACON® 100 AC drives are ideal for saving energy, optimizing processcontrol and improving productivity. They are designed for multi-purposeuse while remaining easy to install, easy to commission and easy tooperate.
The variants VACON® INDUSTRIAL and VACON® FLOW are available in powerrange 0.55-800 kW, voltage range 208-690 V, and protection ratings IP00,IP21/UL Type 1 and IP54/UL Type 12.