Temperature sensor, MBT 156, 200 mm, MBT 156-B01-200-0-0000

084Z4317

Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Type B, Electrical connection size: 3 terminals, Used for product: MBT 5116

Product details

Gross weight 0.134 Kilogram
Net weight 0.131 Kilogram
Volume 0.587 Liter
EAN 5702423153220

 

China RoHS compliance Yes exceed limitations
EEE category 5 small equipment (any external dimension 50 cm)
Electrical connection Type B
Electrical connection size 3 terminals
Enclosure rating IP IP00
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(a), 6(b), 6(c), 7(a), 7(c)-I
Extension length [in] 1.97 in
Extension length [mm] 50 mm
In scope of WEEE Yes
In scope of WEEE and contain batteries No
Insertion length [in] 7.87 in
Insertion length [mm] 200 mm
Insertion type Fixed
Number of terminals [pcs] 3 pc
Output signal Ohm
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Quantity per packing format 9 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Dodecamethylcyclohexasiloxane (D6, CAS no. 540-97-6)
Sensor elem. resistance [Ohm] 100
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Temperature range [°C] [max] 600 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 1112 °F
Temperature range [°F] [min] -58 °F
Type MBT 156
Type designation MBT 156-B01-200-0-0000
UK RoHS compliance Out of scope
Used for product MBT 5116
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality