Shows 21 product(s)
Accessory MBD 1000 Display MBT/MBS/AKS
Accessory MBD 1000 Display MBT/MBS/AKS, Used for product: MBS (4-20mA); MBT5560; MBT 3560; AKS (4-20mA)
Sensor pocket, AKS 120, NPT
Protection tube material: Stainless steel, Protection tube diameter [mm]: 7.0, Process connection type: NPT, 1/2-14, Packing format: Multi pack, Quantity per packing format: 18
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 60, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: G, 1/2, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 5250
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 50, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Sensor pocket, MBT 120
Protection tube diameter [mm]: 11.0, Insertion length [mm]: 80, Process connection type: NPT, 1/2-14, Temperature range [°C]: -50 - 200, Protection tube material: AISI 316 Ti, Used for product: MBT 3560, MBT 5560
Temperature sensor, MBT 156, 200 mm, MBT 156-B01-200-0-0000
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Type B, Electrical connection size: 3 terminals, Used for product: MBT 5116
Temperature sensor, MBT 156, 80 mm, MBT 156-S01-080-0-0000
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116
Temperature sensor, MBT 156, 100 mm, MBT 156-S01-100-0-0000
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116
Temperature sensor, MBT 156, 150 mm, MBT 156-S01-150-0-0000
Temperature range [°C]: -50 - 600, Sensor element type: Pt, Sensor elem. resistance [Ohm]: 100, Electrical connection: Slim-line, Electrical connection size: 3 terminals, Used for product: MBT 5116