Self limiting heating cables

Shows 21 product(s)

140F8504

Heating Cables, DEVIpipeguard™ (B), 10W/m@10°C, 1 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F8505

Heating Cables, DEVIpipeguard™ (B), 25W/m@10°C, 1 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection

140F8511

Heating Cables, DEVIiceguard™ (T), 18W/m@10°C, 1 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Roof frost protection

98300071

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 2 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300072

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 4 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300073

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 6 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300074

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 8 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300075

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 10 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300076

Heating Cables, DEVIpipeheat™ 10 V2 readym., 10W/m@10°C, 12 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Self-limiting, Application: Pipe / tank frost protection

98300700

Heating Cables, DEVIpipeguard™ (B), 10W/m@10°C, 300 m, Supply voltage [V] AC: 230

Cable type: Twin conductor, Product version: Drum, Heating principle: Self-limiting, Application: Pipe / tank frost protection

View: