Heating Cables, DEVIpipeguard™ (B), 25W/m@10°C, 1 m, Supply voltage [V] AC: 230

140F8505

Cable type: Twin conductor, Product version: Cut-to-length, Heating principle: Self-limiting, Application: Pipe / tank frost protection

Product details

Gross weight 106 Gram
Net weight 106 Gram
EAN 5703466251614

 

Application Pipe / tank frost protection
Approval VDE
CE
UkrTEST
EAC
Approval standard DIN VDE 0254: 1994-06
Bending diameter [mm] [Min] 50 mm
Cable height [mm] 5.5 mm
Cable length [m] 1 m
Cable on drum Yes
Cable output [W/m@°C] 25W/m@10°C
Cable screen Tinned copper braid
Cable type Twin conductor
Cable width [mm] 11.8 mm
CE evaluated Yes
Certification company VDE
Cold lead No
Conductor insulation Self-limiting matrix
Contain batteries No
Cut to length Yes
Description DEVIpipeguard™ 25 Cut-to-length 230V
Element IP Class IPX7
EU RoHS compliance Out of scope
Filler material TPE
Heating principle Self-limiting
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath TPE
Outer sheath colour Red
Product group Heating Cables
Product version Cut-to-length
REACH Candidate List substances No
Screen braided coverage [%] [Min] 70 %
Supply voltage [V] AC 230 V
Type DEVIpipeguard™ (B)
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 5
Warranty type 5-year product warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality