Optyma™ Plus, OP-LPQM271LLP06E

114X3404

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A; R452A, Compressor power supply [V]: 400/3/50

Product details

Gross weight 218 Kilogram
Net weight 169 Kilogram
Volume 1700.595 Liter
EAN 5702424295240

 

Air flow @ 50Hz [m³/h] 9500 m³/h
Applications LBP
Approval CE
EAC
CE evaluated Yes
China RoHS compliance Out of scope
Compressor model LLZ034T4
Compressor power supply [V] 400/3/50
Condenser type J7
Connection type Solder
Description OP-LPQM271LLP06E
Electrical code E
Family Optyma™ Plus
Fan blade size [mm] 500 mm
Fan cowl/grill type H4
Fan current @ 50Hz [A] 0.96 A
Fan diameter [mm] 500 mm
Fan power consumption @ 50Hz [W] 220 W
Fan power output @ 50Hz [W] 130 W
Fan power supply [V/Ph/Hz] 230/1/50
Fan voltage @ 50Hz (max) [V] [Max] 230 V
Fan voltage @ 50Hz (max) [V] [Min] 230 V
Frequency [Hz] 50 Hz
High value of nominal voltage at 50Hz [V] 415 V
In scope of WEEE and contain batteries No
Length [mm] 600 mm
Liquid line connection [in] 3/4 in
Low value of nominal voltage at 50Hz [V] 380 V
MCC 26 A
Model number OP-LPQM271LLP06E
No. of phases (compressor) 3
No. of phases (fan) 1
Number of fans 2
Phase 3
Product group Condensing Units
Product Name Description Package unit
REACH Candidate List substances Lead (CAS no. 7439-92-1)
N,N-dimethylacetamide (CAS no. 127-19-5)
Cobalt dichloride (CAS no. 7646-79-9)
BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7)
Receiver approval CE
Refrigerants R404A
R452A
R507A
SCIP dossier no. 4493f41c-888e-4020-8538-3b6e09cd27c5
SCIP dossier product name OPTYMA P06 J7
Segment usage Low Back Pressure
Sound power @ 50Hz [db(A)] 78 dBA
Sound pressure level 50Hz (@10 m distance) [db(A)] 47 dBA
Suction connection size [in] 1 1/8 in
Technology Scroll
Total height [mm] 966 mm
Type Optyma™ Plus P06
UK RoHS compliance Out of scope
Version P06
Voltage 50Hz [V] 380 V
Voltage 50Hz [V] [Max] 415 V
Width [mm] 1800 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality