Optyma™, SC12/12CLXT2

114F5062

Segment usage: Low Back Pressure, Refrigerants: R404A; R507A, Compressor power supply [V]: 230/1/60

Product details

Gross weight 55.2 Kilogram
Net weight 55.2 Kilogram
Volume 166.212 Liter
EAN 5702428566346

 

Applications LBP
Approval UL
China RoHS compliance Out of scope
Compressor model SC12/12CLX
Compressor power supply [V] 230/1/60
Condenser type BG_5_2
Configuration code Tandem
Description SC12/12CLXT2
Electrical code N
EU RoHS compliance Out of scope
Family Optyma™
Fan current @ 60Hz [A] 0.35 A
Fan power consumption @ 60Hz [W] 53 W
Fan power supply [V/Ph/Hz] 230/1/60
Frequency [Hz] 60 Hz
High value of nominal voltage at 60Hz [V] 230 V
In scope of WEEE and contain batteries No
Length [mm] 523 mm
Low value of voltage range at 60Hz [V] 208 V
Model number SC12/12CLXT2
No. of phases (compressor) 1
No. of phases (fan) 1
Number of fans 2
Phase 1
Product group Condensing Units
Product Name Description Bare unit
REACH Candidate List substances No
Refrigerants R404A
R507A
Segment usage Low Back Pressure
Speed Platform Fixed-speed
Technology Reciprocating
Total height [mm] 295 mm
Type Optyma™ T2
UK RoHS compliance Out of scope
UL evaluated Yes
Version T2
Width [mm] 655 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality