ADD.SWITCH 2S+POTENTIOMETER(1K)AMV25,35

082H7017

ADD.SWITCH 2S+POTENTIOMETER(1K)AMV25,35

Product details

Gross weight 0.116 Kilogram
Net weight 0.116 Kilogram
Volume 0.468 Liter
EAN 5702421519653

 

Contain batteries No
Description ADD.SWITCH 2S+POTENTIOMETER(1K)AMV25,35
Label product Yes
Packing format Single pack
Packing quantity 1
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Resistance [kOhm] 1 kOhm
Resistance per stroke 1 kOhm/15mm
Type Gear actuators accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality