ADD.S. 2S+POTENTIOMETER (10K)AMV25,35

082H7016

ADD.S. 2S+POTENTIOMETER (10K)AMV25,35

Product details

Gross weight 0.2 Kilogram
Net weight 0.114 Kilogram
Volume 0.37 Liter
EAN 5702421519646

 

Contain batteries No
Description ADD.S. 2S+POTENTIOMETER (10K)AMV25,35
Label product Yes
Product group Gear actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Resistance [kOhm] 10 kOhm
Resistance per stroke 10 kOhm/15mm
Type Gear actuators accessories

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality