BUSH 32 → 54 mm W. STD. FLANGE.

071N0047

BUSH 32 → 54 mm W. STD. FLANGE.

Product details

Gross weight 0.16 Kilogram
Net weight 0.159 Kilogram
Volume 0.18 Liter
EAN 5702425017612

 

Ambient temperature [°C] [max] 80 °C
Ambient temperature [°C] [min] -10 °C
Approval CE
CE evaluated Yes
China RoHS compliance Out of scope
Contain batteries No
Content Screws, bush and flange.
Description BUSH 32 → 54 mm W. STD. FLANGE.
EU RoHS compliance Yes
EU RoHS exemption clause No
Packing format Multi pack
Product group Accessories for Burner Components
Quantity per packing format 96 pc
REACH Candidate List substances No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -20 °C
Type Accessories for BFP
UK RoHS compliance Yes
UK RoHS exemption clause No
UL evaluated Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality