USV-I, DN 40, External Thread

003Z2140

USV-I DN 40, external thread, adjustment valve

Product details

Gross weight 1.351 Kilogram
Net weight 1.351 Kilogram
Volume 1.999 Liter
EAN 5702420083605

 

China RoHS compliance Out of scope
Connection types External Thread
Description USV-I DN 40, external thread, adjustment valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function Yes
Flow limitation Yes
In scope of WEEE and contain batteries No
Kvs values [m³/h] 10 m³/h
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] -20 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Setting scale Yes
Shut-off function Yes
Type USV-I
UK RoHS compliance Out of scope
Valve body material Brass
Valve size DN 40

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality