FC-102N200T4E54H2XGC3XXSXXXXAXBXCXXXXDX

134G9095

Frequency Converter
FC-102N200T4E54H2XGC3XXSXXXXAXBXCXXXXDX

VLT® HVAC Drive FC-102
(N200) 200 KW / 300 HP,
Three phase, 380 - 480 VAC,(E54) IP54 / Type 12
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, Mains Disconnect + Fuse
Latest release std. SW.
Frame: D7H
No A Option, No B Option
No C1 option, No D option

Other options according to Model Code

Model code: FC-102N200T4E54H2XGC3XXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 227 Kilogram
Net weight 177 Kilogram
EAN 5710107640553

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® HVAC Drive FC-
Series 102 102
Power Rating N200 (N200) 200 KW / 300 HP
Phase T Three phase
Mains Voltage 4 380 - 480 VAC
Enclosure E54 (E54) IP54 / Type 12
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option 3 Mains Disconnect + Fuse
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size D7H D7H
Product Catalog NO_VIEW NO VIEW
Typecode Part 1 FC-102N200T4E54H2XGC
Typecode Part 2 3XXSXXXXAXBXCXXXXDX
Power 110% (NO) [KW] 200 200
Height [mm] 1978,0 1978,0
Width w/ no C options [mm] 420,0 420,0
Depth [mm] 386,0 386,0
Depth with Option A/B [mm] 386,0 386,0
kVA 274 274
Power Loss NO [W] 4109 4109
Power Loss NO [W] 3561 3561
Continuous Current (NO) [A] 395 395
Intermittent Current (NO) [A] 435 435
Continuous Current (NO) [A] 361 361
Intermittent Current (NO) [A] 397 397
Calculated Gross Weight [kg] 200.3
Calculated Net Weight [kg] 200
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-102N200T4E54H2XGC
Modelcode02 3XXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality