FC-202P5K5T6E20HXXGXXXXSXXXXAXBXCXXXXDX

131H9485

Frequency converter
FC-202P5K5T6E20HXXGXXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P5K5) 5.5 KW / 7.5 HP,
Three phase, 525 - 600 VAC,(E20) IP20 / Chassis
No RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: A3
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P5K5T6E20HXXGXXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Gross weight 6.62 Kilogram
Net weight 6.09 Kilogram
Volume 27.246 Liter
EAN 5702427600058

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P5K5 (P5K5) 5.5 KW / 7.5 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size A3 A3
Typecode Part 1 FC-202P5K5T6E20HXXGX
Typecode Part 2 XXXSXXXXAXBXCXXXXDX
Product Catalog NO_VIEW NO VIEW
Power 150% (HO) [KW] 5.5 5.5
Power 110% (NO) [KW] 5.5 5.5
Height [mm] 268,0 268,0
Width w/ no C options [mm] 130,0 130,0
Width w/ two C options [mm] 190,0 190,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 8.96 8.96
Power Loss NO [W] 195 195
Power Loss NO [W] 195 195
Power Loss HO [W] 195 195
Power Loss HO [W] 195 195
Continuous Current (NO) [A] 9.5 9.5
Intermittent Current (NO) [A] 10.5 10.5
Continuous Current (NO) [A] 9 9
Intermittent Current (NO) [A] 9.9 9.9
Continuous Current (HO) [A] 9.5 9.5
Intermittent Current (HO) [A] 14.2 14.2
Continuous Current (HO) [A] 9 9
Intermittent Current (HO) [A] 13.5 13.5
Calculated Gross Weight [kg] 7.096
Calculated Net Weight [kg] 6.09
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P5K5T6E20HXXGX
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality