7DC-215055-119DGQ

137G4566

NXC21505-A5L0SSG-A1A2B400E9+ICB+AMO+ODU+TUP+SWP
FR142150A_5-V_5_EMCL
NXC Frequency Converter
2150 Amp, 380-500 Vac, IP54/NEMA12
Alpha-numeric display
IEC61800-3,2nd environment
(0) No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: 2-port ethernet
English Lang. Manuals
2xFrame 13 , diode front end
Other options according to Model Code

Model code: NXC21505-A5L0SSG-A1A2B400E9+ICB+AMO+ODU+TUP+SWP

Product details

Gross weight 2585 kg
Net weight 2584 kg
Volume 0 l
EAN 5715253306322

Vacon NXC2VBAS

Product Group NXC NXC Frequency Converter
Current 2150 2150 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 (0) No Brake
Electrical Modification S Standard 6-pulse w. choke
Mechanical Modification S Standard air cooled drive
Card Modification G- (G-)FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D 00 No board
Option Slot E E9 2-port ethernet
Input Device NONE NONE
Circuit Breaker for AFE +ICB (+ICB) Circuit Breaker
Input Contactor NONE NONE
Motor operator for IBC +AMO (+AMO) Motor Operator
Common Mode Choke NONE NONE
Output Filters +ODU (+ODU) dU/dt Output Filters
DC-connection NONE NONE
Emergency Stop NONE NONE
Thermistor Relay NONE NONE
ARC_protection NONE NONE
Insulation Fault Sensor NONE NONE
Motor Fan Control NONE NONE
Aux. Contact (for Ixx) NONE NONE
Motor Heater Feed NONE NONE
Mechanic Brake Control NONE NONE
Cabinet Heater NONE NONE
Cabinet Light NONE NONE
Control Relay NONE NONE
Analog Signal Isolator NONE NONE
Aux Transformer NONE NONE
Power Supply 24VDC 2.5A NONE NONE
Socket 230VAC NONE NONE
Aux.Contact (for+ATx) NONE NONE
Pilot Light (CV ON) NONE NONE
Pilot Light (D01) NONE NONE
Pilot Light (FLT) NONE NONE
Pilot Light (RUN) NONE NONE
Potentiometer (REF) NONE NONE
0-1-START (MC oper.) NONE NONE
Local / Remote -switch NONE NONE
Reset Push-button NONE NONE
Analog Meter (AO1) NONE NONE
Analog A-meter curr.tr NONE NONE
Analog V-meter sel.sw. NONE NONE
External Terminals NONE NONE
Ctrl. V Terminals +TUP (+TUP) Ctrl. V Terminals
North America region version NONE NONE
Factory Acceptance Test NONE NONE
Engineer to order option NONE NONE
Marine version NONE NONE
Empty Cabinet 1 NONE NONE
Empty Cabinet 2 NONE NONE
100mm Cabinet Base NONE NONE
Input Cabling NONE NONE
Output Cabling NONE NONE
Seaworthy Packing +SWP (+SWP) Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +F0000 No System firmware
Language package +FL22 UK,FR,IT,ES,PT;WestEur
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
ATEX Approval NONE NONE
Additional Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GNEA No EAC approval
Ukrainian Approval +GNUA No Ukrainian Approval
Frame ID FR14 2xFrame 13 , diode front end
Stockcode part 1 7DC-215055-119DGQ
Typecode Part 1 7DC-215055-119DGQ
Salestext FR142150A_5-V_5_EMCL
Salescode part 1 NXC21505-A5
Salescode part 2 L0SSG-A1A2B400E9+ICB+AMO+ODU
Salescode part 3 +TUP+SWP
Calculated Net Weight [kg] 2584
Calculated Net Weight 2584
Calculated Gross Weight [kg] 2585
Calculated Gross Weight 2585
Continuous Current (NO) [A] 2150
Continuous Current (HO) [A] 1940
Plant from Orderline E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 NXC21505-A5
Modelcode02 L0SSG-A1A2B400E9+ICB+AMO+ODU
Modelcode03 +TUP+SWP
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality