7DC-145055-119C1Z

137G1522

NXC14505-A5L0SSG-A1A2B4BHE9+IFD+ACH+AT2+ADC+DLF+DLR+DAR+DRO+TUP+SWP
FR131450A_5-V_5_EMCL
NXC Frequency Converter
1450 Amp, 380-500 Vac, IP54/NEMA12
Alpha-numeric display
IEC61800-3,2nd environment
(0) No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3 temp meas channels
E Slot: 2-port ethernet
English Lang. Manuals
Frame 13 , diode front end
Other options according to Model Code

Model code: NXC14505-A5L0SSG-A1A2B4BHE9+IFD+ACH+AT2+ADC+DLF+DLR+DAR+DRO+TUP+SWP

Product details

Gross weight 1311 kg
Net weight 1310 kg
Volume 0 l
EAN 5715253274492

Vacon NXC2VBAS

Product Group NXC NXC Frequency Converter
Current 1450 1450 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 (0) No Brake
Electrical Modification S Standard 6-pulse w. choke
Mechanical Modification S Standard air cooled drive
Card Modification G- (G-)FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D BH 3 temp meas channels
Option Slot E E9 2-port ethernet
Input Device +IFD (+IFD) Fused Disconnect switch
Circuit Breaker for AFE NONE NONE
Input Contactor NONE NONE
Motor operator for IBC NONE NONE
Common Mode Choke NONE NONE
Output Filters NONE NONE
DC-connection NONE NONE
Emergency Stop NONE NONE
Thermistor Relay NONE NONE
ARC_protection NONE NONE
Insulation Fault Sensor NONE NONE
Motor Fan Control NONE NONE
Aux. Contact (for Ixx) NONE NONE
Motor Heater Feed NONE NONE
Mechanic Brake Control NONE NONE
Cabinet Heater +ACH (+ACH) Cabinet Heater
Cabinet Light NONE NONE
Control Relay NONE NONE
Analog Signal Isolator NONE NONE
Aux Transformer +AT2 (+AT2) Aux. Transformer(750VA)
Power Supply 24VDC 2.5A +ADC (+ADC) Power Supply 24VDC 2.5A
Socket 230VAC NONE NONE
Aux.Contact (for+ATx) NONE NONE
Pilot Light (CV ON) NONE NONE
Pilot Light (D01) NONE NONE
Pilot Light (FLT) +DLF (+DLF) Pilot Light (FLT)
Pilot Light (RUN) +DLR (+DLR) Pilot Light (RUN)
Potentiometer (REF) +DAR (+DAR) Potentiometer (REF)
0-1-START (MC oper.) NONE NONE
Local / Remote -switch +DRO (+DRO) Local / Remote -switch
Reset Push-button NONE NONE
Analog Meter (AO1) NONE NONE
Analog A-meter curr.tr NONE NONE
Analog V-meter sel.sw. NONE NONE
External Terminals NONE NONE
Ctrl. V Terminals +TUP (+TUP) Ctrl. V Terminals
North America region version NONE NONE
Factory Acceptance Test NONE NONE
Engineer to order option NONE NONE
Marine version NONE NONE
Empty Cabinet 1 NONE NONE
Empty Cabinet 2 NONE NONE
100mm Cabinet Base NONE NONE
Input Cabling NONE NONE
Output Cabling NONE NONE
Seaworthy Packing +SWP (+SWP) Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +F0000 No System firmware
Language package +FL22 UK,FR,IT,ES,PT;WestEur
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
ATEX Approval NONE NONE
Additional Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GNEA No EAC approval
Ukrainian Approval +GNUA No Ukrainian Approval
Frame ID FR13 Frame 13 , diode front end
Stockcode part 1 7DC-145055-119C1Z
Typecode Part 1 7DC-145055-119C1Z
Salestext FR131450A_5-V_5_EMCL
Salescode part 1 NXC14505-A5
Salescode part 2 L0SSG-A1A2B4BHE9+IFD+ACH+AT2
Salescode part 3 +ADC+DLF+DLR+DAR+DRO+TUP+SWP
Calculated Net Weight [kg] 1310
Calculated Net Weight 1310
Calculated Gross Weight [kg] 1311
Calculated Gross Weight 1311
Continuous Current (NO) [A] 1450
Continuous Current (HO) [A] 1300
Plant from Orderline E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 NXC14505-A5
Modelcode02 L0SSG-A1A2B4BHE9+IFD+ACH+AT2
Modelcode03 +ADC+DLF+DLR+DAR+DRO+TUP+SWP
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality