7DC-115052-118ZMW

132L7824

NXC11505-A2L0RSG-A1A2B200CI+OCH+TID+G40+CIT+COT+SWP
Vacon NXC Frequency Converter
1150 Amp, 380-500 Vac,
IP21/NEMA1,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: Modbus/TCP
Frame 13 with AFE front end
Other options according to Model Code

Model code: NXC11505-A2L0RSG-A1A2B200CI+OCH+TID+G40+CIT+COT+SWP

Product details

Gross weight 2284 kg
Net weight 2025 kg
Volume 0 l
EAN 5714853894222

Vacon NXC2VBAS

Product View (Switch) GLBL
Product Group NXC NXC Frequency Converter
Current 1150 1150 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 No Brake
Electrical Modification R AFE
Mechanical Modification S Standard air cooled drive
Card Modification G- FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B2 1RO(NO/NC),1RO(NO),therm
Option Slot D 00 No board
Option Slot E CI Modbus/TCP
+Ixx Input Device +ILS Load switch
+ICB Circuit Breaker for AFE +ICB Circuit Breaker
+ICO Input Contactor NONE NONE
+AMO Motor operator for IBC +AMO Motor Operator
+OCx Common Mode Choke +OCH Common Mode Choke(H)
+Oxx Output Filters NONE NONE
+MDC DC-connection NONE NONE
+PEx Emergency Stop NONE NONE
+PTR Thermistor Relay NONE NONE
+PAP ARC_protection NONE NONE
+PIF Insulation Fault Sensor NONE NONE
+AMF Motor Fan Control NONE NONE
+AAC Aux. Contact (for Ixx) NONE NONE
+AMH Motor Heater Feed NONE NONE
+AMB Mechanic Brake Control NONE NONE
+ACH Cabinet Heater NONE NONE
+ACL Cabinet Light NONE NONE
+ACR Control Relay NONE NONE
+AAI Analog Signal Isolator NONE NONE
+Atx Aux Transformer +AT2 Aux. Transformer(750VA)
+ADC Power Supply 24VDC 2.5A +ADC (+ADC) Power Supply 24VDC 2.5A
+ACS Socket 230VAC NONE NONE
+AAA Aux.Contact (for+ATx) NONE NONE
+DLV Pilot Light (CV ON) NONE NONE
+DLD Pilot Light (D01) NONE NONE
+DLF Pilot Light (FLT) NONE NONE
+DLR Pilot Light (RUN) NONE NONE
+DAR Potentiometer (REF) NONE NONE
+DCO 0-1-START (MC oper.) +DCO 0-1-START (MC oper.)
+DRO Local / Remote -switch +DRO Local / Remote -switch
+DRP Reset Push-button NONE NONE
+DAM Analog Meter (AO1) NONE NONE
+DCM Analog A-meter curr.tr NONE NONE
+DVM Analog V-meter sel.sw. NONE NONE
+TIx External Terminals +TID External Terminals (70)
+TUP Ctrl. V Terminals +TUP Ctrl. V Terminals
North America region version NONE NONE
+FAT Factory Acceptance Test NONE NONE
+WCS Engineer to order option NONE NONE
+MAR Marine version NONE NONE
+Gxx Empty Cabinet 1 +G40 Empty Cabinet 400
+Gxx Empty Cabinet 2 NONE NONE
+GPx Cabinet Base NONE NONE
+CIT Input Cabling +CIT Input Cabling Top
+COT Output Cabling +COT Output Cabling Top
+SWP Seaworthy Packing +SWP Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +FNP02 System software NXP
Language package +FL00 No language package
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GAEA EAC approval
Ukrainian Approval +GAUA Ukrainian approval
Frame ID AF13 Frame 13 with AFE front end
Prefix VXSNXCVB 7DC-
Stockcode part 1 7DC-115052-118ZMW
Typecode Part 1 7DC-115052
Typecode Part 2 -000148064
Product Catalog NO_VIEW NO VIEW
Salescode part 1 NXC11505-A2
Salescode part 2 L0RSG-A1A2B200CI+OCH+TID+G40
Salescode part 3 +CIT+COT+SWP
Calculated Net Weight [kg] 2025
Calculated Net Weight 1950
Calculated Gross Weight [kg] 2284
Help Counter 12
Help Counter 3
Motor Power Low Overload [kW] 630
Motor Power High Overload [kW] 560
Width (mm) 3006
Height (mm) 2275
Depth (mm) 605
Continuous Current (NO) [A] 1150
Continuous Current (HO) [A] 1030
Plant from Orderline E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
check if complete OK
Modelcode01 NXC11505-A2
Modelcode02 L0RSG-A1A2B200CI+OCH+TID+G40
Modelcode03 +CIT+COT+SWP

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality