7DC-215055-118V8F

132H9572

NXC21505-A5L0TSG-A1A2BHD2E9+ICB+AMO+ODU+PES+AMF+AMH+ACH+ACL+ACR+AT3+ADC+ACS+DLV+DLD+DLF+DLR+DRP+TIO+TUP+SWP
FR142150A_5-V_5_EMCL
NXC Frequency Converter
2150 Amp, 380-500 Vac, IP54/NEMA12
Alpha-numeric display
IEC61800-3,2nd environment
(0) No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: 3 temp meas channels
D Slot: SysBus(1fiber), CAN-MonBus
E Slot: 2-port ethernet
English Lang. Manuals
2xFrame 13 , diode front end
Other options according to Model Code

Model code: NXC21505-A5L0TSG-A1A2BHD2E9+ICB+AMO+ODU+PES+AMF+AMH+ACH+ACL+ACR+AT3+ADC+ACS+DLV+DLD+DLF+DLR+DRP+TIO+TUP+SWP

Product details

Gross weight 372 kg
Net weight 371 kg
Volume 0 l
EAN 5714853387847

Vacon NXC2VBAS

Product Group NXC NXC Frequency Converter
Current 2150 2150 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 (0) No Brake
Electrical Modification T 12 pulse
Mechanical Modification S Standard air cooled drive
Card Modification G- (G-)FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C BH 3 temp meas channels
Option Slot D D2 SysBus(1fiber), CAN-MonBus
Option Slot E E9 2-port ethernet
Input Device NONE NONE
Circuit Breaker for AFE +ICB (+ICB) Circuit Breaker
Input Contactor NONE NONE
Motor operator for IBC +AMO (+AMO) Motor Operator
Common Mode Choke NONE NONE
Output Filters +ODU (+ODU) dU/dt Output Filters
DC-connection NONE NONE
Emergency Stop +PES (+PES) Emergency Stop C0
Thermistor Relay NONE NONE
ARC_protection NONE NONE
Insulation Fault Sensor NONE NONE
Motor Fan Control +AMF (+AMF) Motor Fan Control
Aux. Contact (for Ixx) NONE NONE
Motor Heater Feed +AMH (+AMH) Motor Heater Feed
Mechanic Brake Control NONE NONE
Cabinet Heater +ACH (+ACH) Cabinet Heater
Cabinet Light +ACL (+ACL) Cabinet Light
Control Relay +ACR (+ACR) Control Relay
Analog Signal Isolator NONE NONE
Aux Transformer +AT3 (+AT3)Aux. Transformer(2500VA)
Power Supply 24VDC 2.5A +ADC (+ADC) Power Supply 24VDC 2.5A
Socket 230VAC +ACS (+ACS) AC Socket 230VAC
Aux.Contact (for+ATx) NONE NONE
Pilot Light (CV ON) +DLV (+DLV) Pilot Light (CV ON)
Pilot Light (D01) +DLD (+DLD) Pilot Light (DO1)
Pilot Light (FLT) +DLF (+DLF) Pilot Light (FLT)
Pilot Light (RUN) +DLR (+DLR) Pilot Light (RUN)
Potentiometer (REF) NONE NONE
0-1-START (MC oper.) NONE NONE
Local / Remote -switch NONE NONE
Reset Push-button +DRP (+DRP) Reset Push-button
Analog Meter (AO1) NONE NONE
Analog A-meter curr.tr NONE NONE
Analog V-meter sel.sw. NONE NONE
External Terminals +TIO (+TIO) External Terminals (35)
Ctrl. V Terminals +TUP (+TUP) Ctrl. V Terminals
North America region version NONE NONE
Factory Acceptance Test NONE NONE
Engineer to order option NONE NONE
Marine version NONE NONE
Empty Cabinet 1 NONE NONE
Empty Cabinet 2 NONE NONE
100mm Cabinet Base NONE NONE
Input Cabling NONE NONE
Output Cabling NONE NONE
Seaworthy Packing +SWP (+SWP) Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +F0000 No System firmware
Language package +FL00 No language package
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
ATEX Approval NONE NONE
Additional Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GNEA No EAC approval
Ukrainian Approval +GNUA No Ukrainian Approval
Frame ID FR14 2xFrame 13 , diode front end
Stockcode part 1 7DC-215055-118V8F
Typecode Part 1 7DC-215055-118V8F
Salestext FR142150A_5-V_5_EMCL
Salescode part 1 NXC21505-A5
Salescode part 2 L0TSG-A1A2BHD2E9+ICB+AMO+ODU
Salescode part 3 +PES+AMF+AMH+ACH+ACL+ACR+AT3
Salescode part 4 +ADC+ACS+DLV+DLD+DLF+DLR+DRP
Salescode part 5 +TIO+TUP+SWP
Calculated Net Weight [kg] 371
Calculated Net Weight 371
Calculated Gross Weight [kg] 372
Calculated Gross Weight 372
Motor Power Low Overload [kW] 1200
Motor Power High Overload [kW] 1100
Continuous Current (NO) [A] 2150
Continuous Current (HO) [A] 1940
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 NXC21505-A5
Modelcode02 L0TSG-A1A2BHD2E9+ICB+AMO+ODU
Modelcode03 +PES+AMF+AMH+ACH+ACL+ACR+AT3
Modelcode04 +ADC+ACS+DLV+DLD+DLF+DLR+DRP
Modelcode05 +TIO+TUP+SWP
Recommended Plant ERR01
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality