7DC-103052-118V5M

132H9461

NXC10305-A2L0SSG-A1A3B5B4CP+IFD+OCM+ODU+PES+AMH+ACH+AT2+TID+TUP+SWP
Vacon NXC Frequency Converter
1030 Amp, 380-500 Vac,
IP21/NEMA1,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 1RO(NO/NC),1RO(NC), therm
C Slot: 3RO(NO)
D Slot: AI,2AO(mA,isol),+24V/EXT
E Slot: PROFINET
2xFrame 10 , diode front end
Other options according to Model Code

Model code: NXC10305-A2L0SSG-A1A3B5B4CP+IFD+OCM+ODU+PES+AMH+ACH+AT2+TID+TUP+SWP

Product details

Gross weight 1220 kg
Net weight 1072 kg
Volume 0 l
EAN 5714853386765

Vacon NXC2VBAS

Product View (Switch) GLBL
Product Group NXC NXC Frequency Converter
Current 1030 1030 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 No Brake
Electrical Modification S Standard 6-pulse w. choke
Mechanical Modification S Standard air cooled drive
Card Modification G- FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C B5 3RO(NO)
Option Slot D B4 AI,2AO(mA,isol),+24V/EXT
Option Slot E CP PROFINET
+Ixx Input Device +IFD Fused Disconnect switch
+ICB Circuit Breaker for AFE NONE NONE
+ICO Input Contactor NONE NONE
+AMO Motor operator for IBC NONE NONE
+OCx Common Mode Choke +OCM Common Mode Choke(M)
+Oxx Output Filters +ODU dU/dt Output Filters
+MDC DC-connection NONE NONE
+PEx Emergency Stop +PES Emergency Stop C0
+PTR Thermistor Relay NONE NONE
+PAP ARC_protection NONE NONE
+PIF Insulation Fault Sensor NONE NONE
+AMF Motor Fan Control NONE NONE
+AAC Aux. Contact (for Ixx) NONE NONE
+AMH Motor Heater Feed +AMH Motor Heater Feed
+AMB Mechanic Brake Control NONE NONE
+ACH Cabinet Heater +ACH Cabinet Heater
+ACL Cabinet Light NONE NONE
+ACR Control Relay NONE NONE
+AAI Analog Signal Isolator NONE NONE
+Atx Aux Transformer +AT2 Aux. Transformer(750VA)
+ADC Power Supply 24VDC 2.5A NONE NONE
+ACS Socket 230VAC NONE NONE
+AAA Aux.Contact (for+ATx) NONE NONE
+DLV Pilot Light (CV ON) NONE NONE
+DLD Pilot Light (D01) NONE NONE
+DLF Pilot Light (FLT) NONE NONE
+DLR Pilot Light (RUN) NONE NONE
+DAR Potentiometer (REF) NONE NONE
+DCO 0-1-START (MC oper.) NONE NONE
+DRO Local / Remote -switch NONE NONE
+DRP Reset Push-button NONE NONE
+DAM Analog Meter (AO1) NONE NONE
+DCM Analog A-meter curr.tr NONE NONE
+DVM Analog V-meter sel.sw. NONE NONE
+TIx External Terminals +TID External Terminals (70)
+TUP Ctrl. V Terminals +TUP Ctrl. V Terminals
North America region version NONE NONE
+FAT Factory Acceptance Test NONE NONE
+WCS Engineer to order option NONE NONE
+MAR Marine version NONE NONE
+Gxx Empty Cabinet 1 NONE NONE
+Gxx Empty Cabinet 2 NONE NONE
+GPx Cabinet Base NONE NONE
+CIT Input Cabling NONE NONE
+COT Output Cabling NONE NONE
+SWP Seaworthy Packing +SWP Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +FNP02 System software NXP
Language package +FL00 No language package
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GAEA EAC approval
Ukrainian Approval +GAUA Ukrainian approval
Frame ID FR12 2xFrame 10 , diode front end
Prefix VXSNXCVB 7DC-
Stockcode part 1 7DC-103052-118V5M
Typecode Part 1 7DC-103052
Typecode Part 2 -000147964
Product Catalog NO_VIEW NO VIEW
Salestext FR121030A_5-V_2_EMCL
Salescode part 1 NXC10305-A2
Salescode part 2 L0SSG-A1A3B5B4CP+IFD+OCM+ODU
Salescode part 3 +PES+AMH+ACH+AT2+TID+TUP+SWP
Calculated Net Weight [kg] 1072
Calculated Net Weight 371
Calculated Gross Weight [kg] 1220
Help Counter 28
Help Counter 3
Motor Power Low Overload [kW] 560
Motor Power High Overload [kW] 500
Width (mm) 1606
Height (mm) 2275
Depth (mm) 605
Continuous Current (NO) [A] 1030
Continuous Current (HO) [A] 920
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
check if complete OK
Modelcode01 NXC10305-A2
Modelcode02 L0SSG-A1A3B5B4CP+IFD+OCM+ODU
Modelcode03 +PES+AMH+ACH+AT2+TID+TUP+SWP
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality