7DC-073055-118QEC

132H2723

NXC07305-A5L0SSG-A1A2B40000+IFD
Vacon NXC Frequency Converter
730 Amp, 380-500 Vac,
IP54/NEMA12,
Alpha-numeric display
IEC61800-3,2nd environment
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: No board
E Slot: No board
Frame 11 , diode front end
Other options according to Model Code

Model code: NXC07305-A5L0SSG-A1A2B40000+IFD

Product details

Gross weight 702 kg
Net weight 594 kg
Volume 0 l
EAN 5714853315321

Vacon NXC2VBAS

Product View (Switch) GLBL
Product Group NXC NXC Frequency Converter
Current 0730 730 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 No Brake
Electrical Modification S Standard 6-pulse w. choke
Mechanical Modification S Standard air cooled drive
Card Modification G- FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D 00 No board
Option Slot E 00 No board
+Ixx Input Device +IFD Fused Disconnect switch
+ICB Circuit Breaker for AFE NONE NONE
+ICO Input Contactor NONE NONE
+AMO Motor operator for IBC NONE NONE
+OCx Common Mode Choke NONE NONE
+Oxx Output Filters NONE NONE
+MDC DC-connection NONE NONE
+PEx Emergency Stop NONE NONE
+PTR Thermistor Relay NONE NONE
+PAP ARC_protection NONE NONE
+PIF Insulation Fault Sensor NONE NONE
+AMF Motor Fan Control NONE NONE
+AAC Aux. Contact (for Ixx) NONE NONE
+AMH Motor Heater Feed NONE NONE
+AMB Mechanic Brake Control NONE NONE
+ACH Cabinet Heater NONE NONE
+ACL Cabinet Light NONE NONE
+ACR Control Relay NONE NONE
+AAI Analog Signal Isolator NONE NONE
+Atx Aux Transformer NONE NONE
+ADC Power Supply 24VDC 2.5A NONE NONE
+ACS Socket 230VAC NONE NONE
+AAA Aux.Contact (for+ATx) NONE NONE
+DLV Pilot Light (CV ON) NONE NONE
+DLD Pilot Light (D01) NONE NONE
+DLF Pilot Light (FLT) NONE NONE
+DLR Pilot Light (RUN) NONE NONE
+DAR Potentiometer (REF) NONE NONE
+DCO 0-1-START (MC oper.) NONE NONE
+DRO Local / Remote -switch NONE NONE
+DRP Reset Push-button NONE NONE
+DAM Analog Meter (AO1) NONE NONE
+DCM Analog A-meter curr.tr NONE NONE
+DVM Analog V-meter sel.sw. NONE NONE
+TIx External Terminals NONE NONE
+TUP Ctrl. V Terminals NONE NONE
North America region version NONE NONE
+FAT Factory Acceptance Test NONE NONE
+WCS Engineer to order option NONE NONE
+MAR Marine version NONE NONE
+Gxx Empty Cabinet 1 NONE NONE
+Gxx Empty Cabinet 2 NONE NONE
+GPx Cabinet Base NONE NONE
+CIT Input Cabling NONE NONE
+COT Output Cabling NONE NONE
+SWP Seaworthy Packing NONE NONE
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +FNP02 System software NXP
Language package +FL00 No language package
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GAEA EAC approval
Ukrainian Approval +GAUA Ukrainian approval
Frame ID FR11 Frame 11 , diode front end
Prefix VXSNXCVB 7DC-
Stockcode part 1 7DC-073055-118QEC
Typecode Part 1 7DC-073055
Typecode Part 2 -000147507
Product Catalog NO_VIEW NO VIEW
Salescode part 1 NXC07305-A5
Salescode part 2 L0SSG-A1A2B40000+IFD
Calculated Net Weight [kg] 594
Calculated Net Weight 371
Calculated Gross Weight [kg] 702
Help Counter 20
Help Counter 2
Motor Power Low Overload [kW] 400
Motor Power High Overload [kW] 355
Width (mm) 806
Height (mm) 2445
Depth (mm) 605
Continuous Current (NO) [A] 730
Continuous Current (HO) [A] 650
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
check if complete OK
Modelcode01 NXC07305-A5
Modelcode02 L0SSG-A1A2B40000+IFD
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality