MSV-F2, DN 125, PN 16, Flange

003Z1065

MSV-F2 DN 125 with test plugs PN16, manual balancing valve

Product details

Gross weight 53.25 Kilogram
Net weight 40.6 Kilogram
Volume 209.745 Liter
EAN 5702421551424

 

China RoHS compliance Out of scope
Connection types Flange
Contain batteries No
Description MSV-F2 DN 125 with test plugs PN16, manual balancing valve
Differential pressure over the valve [kPa] [Max] 150 KPa
Drain function No
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Kvs values [m³/h] 304.4 m³/h
Media temperature [°C] [Max] 130 °C
Media temperature [°C] [Min] -10 °C
Pressure class PN 16
Product group Manual balancing
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. b53622cd-50a2-4626-a23a-856f12c6983e
SCIP dossier product name MSV-F2 MNF DN15-300
Setting scale Yes
Shut-off function Yes
Test plugs With test plugs
Type MSV-F2
Valve body material Cast iron (EN-GJL-250)
Valve size DN 125

Rezervni deli

Replacement

Replacement

Nadomestni deli

Services

Programska oprema

Software and firmware to extend functionality