7DC-073052-1195ET

132N7855

NXC07305-A2L0SSG-A1A3B4B5CP+IFD+TIO+TUP
FR110730A_5-V_2_EMCL
NXC Frequency Converter
730 Amp, 380-500 Vac, IP21/NEMA1
Alpha-numeric display
IEC61800-3,2nd environment
(0) No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 1RO(NO/NC),1RO(NC), therm
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3RO(NO)
E Slot: PROFINET
English Lang. Manuals
Frame 11 , diode front end
Other options according to Model Code

Model code: NXC07305-A2L0SSG-A1A3B4B5CP+IFD+TIO+TUP

Product details

Gross weight 578 kg
Net weight 577 kg
Volume 0 l
EAN 5715253119632

Vacon NXC2VBAS

Product Group NXC NXC Frequency Converter
Current 0730 730 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 2 IP21/NEMA1
EMC Emission levels L IEC61800-3,2nd environment
Brake Chopper 0 (0) No Brake
Electrical Modification S Standard 6-pulse w. choke
Mechanical Modification S Standard air cooled drive
Card Modification G- (G-)FiberConnect+Varnished PCB
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A3 1RO(NO/NC),1RO(NC), therm
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D B5 3RO(NO)
Option Slot E CP PROFINET
Input Device +IFD (+IFD) Fused Disconnect switch
Circuit Breaker for AFE NONE NONE
Input Contactor NONE NONE
Motor operator for IBC NONE NONE
Common Mode Choke NONE NONE
Output Filters NONE NONE
DC-connection NONE NONE
Emergency Stop NONE NONE
Thermistor Relay NONE NONE
ARC_protection NONE NONE
Insulation Fault Sensor NONE NONE
Motor Fan Control NONE NONE
Aux. Contact (for Ixx) NONE NONE
Motor Heater Feed NONE NONE
Mechanic Brake Control NONE NONE
Cabinet Heater NONE NONE
Cabinet Light NONE NONE
Control Relay NONE NONE
Analog Signal Isolator NONE NONE
Aux Transformer NONE NONE
Power Supply 24VDC 2.5A NONE NONE
Socket 230VAC NONE NONE
Aux.Contact (for+ATx) NONE NONE
Pilot Light (CV ON) NONE NONE
Pilot Light (D01) NONE NONE
Pilot Light (FLT) NONE NONE
Pilot Light (RUN) NONE NONE
Potentiometer (REF) NONE NONE
0-1-START (MC oper.) NONE NONE
Local / Remote -switch NONE NONE
Reset Push-button NONE NONE
Analog Meter (AO1) NONE NONE
Analog A-meter curr.tr NONE NONE
Analog V-meter sel.sw. NONE NONE
External Terminals +TIO (+TIO) External Terminals (35)
Ctrl. V Terminals +TUP (+TUP) Ctrl. V Terminals
North America region version NONE NONE
Factory Acceptance Test NONE NONE
Engineer to order option NONE NONE
Marine version NONE NONE
Empty Cabinet 1 NONE NONE
Empty Cabinet 2 NONE NONE
100mm Cabinet Base NONE NONE
Input Cabling NONE NONE
Output Cabling NONE NONE
Seaworthy Packing NONE NONE
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +F0000 No System firmware
Language package +FL22 UK,FR,IT,ES,PT;WestEur
Application +A0000 No Special Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
ATEX Approval NONE NONE
Additional Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GNEA No EAC approval
Ukrainian Approval +GNUA No Ukrainian Approval
Frame ID FR11 Frame 11 , diode front end
Stockcode part 1 7DC-073052-1195ET
Typecode Part 1 7DC-073052-1195ET
Salestext FR110730A_5-V_2_EMCL
Salescode part 1 NXC07305-A2
Salescode part 2 L0SSG-A1A3B4B5CP+IFD+TIO+TUP
Calculated Net Weight [kg] 577
Calculated Net Weight 577
Calculated Gross Weight [kg] 578
Calculated Gross Weight 578
Continuous Current (NO) [A] 730
Continuous Current (HO) [A] 650
Plant from Orderline E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Allowed Plants E701
3063
(E701) Singapore Distribution
(3063) FI-V

Modelcode01 NXC07305-A2
Modelcode02 L0SSG-A1A3B4B5CP+IFD+TIO+TUP
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality