7DC-030055-1192KC

132N2151

NXC03005-A5T0RSG-A8A2B4B5E9+DEP+AMH+ACL+DAR+TID+FAT+MAR+SWP+APFIFF09+GABV
AF090300A_5-V_5_EMCT
NXC Frequency Converter
300 Amp, 380-500 Vac, IP54/NEMA12
Alpha-numeric display
IEC61800-3 f. IT networks
(0) No Brake
A Slot: OPTA1 w.galv.isol 2AI&1AO
B Slot: 2RO(NO/NC)
C Slot: AI,2AO(mA,isol),+24V/EXT
D Slot: 3RO(NO)
E Slot: 2-port ethernet
English Lang. Manuals
Frame 09 with AFE front end
Other options according to Model Code

Model code: NXC03005-A5T0RSG-A8A2B4B5E9+DEP+AMH+ACL+DAR+TID+FAT+MAR+SWP+APFIFF09+GABV

Product details

Gross weight 691 kg
Net weight 690 kg
Volume 0 l
EAN 5715253059730

Vacon NXC2VBAS

Product Group NXC NXC Frequency Converter
Current 0300 300 Amp
Mains voltage 5- 380-500 Vac
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC Emission levels T IEC61800-3 f. IT networks
Brake Chopper 0 (0) No Brake
Electrical Modification R AFE
Mechanical Modification S Standard air cooled drive
Card Modification G- (G-)FiberConnect+Varnished PCB
Option Slot A A8 OPTA1 w.galv.isol 2AI&1AO
Option Slot B A2 2RO(NO/NC)
Option Slot C B4 AI,2AO(mA,isol),+24V/EXT
Option Slot D B5 3RO(NO)
Option Slot E E9 2-port ethernet
Input Device +ILS (+ILS) Load switch
Circuit Breaker for AFE +ICB (+ICB) Circuit Breaker
Input Contactor NONE NONE
Motor operator for IBC +AMO (+AMO) Motor Operator
Common Mode Choke NONE NONE
Output Filters NONE NONE
DC-connection NONE NONE
Emergency Stop +DEP (+DEP) Emergency Stop
Thermistor Relay NONE NONE
ARC_protection NONE NONE
Insulation Fault Sensor NONE NONE
Motor Fan Control NONE NONE
Aux. Contact (for Ixx) NONE NONE
Motor Heater Feed +AMH (+AMH) Motor Heater Feed
Mechanic Brake Control NONE NONE
Cabinet Heater NONE NONE
Cabinet Light +ACL (+ACL) Cabinet Light
Control Relay NONE NONE
Analog Signal Isolator NONE NONE
Aux Transformer +AT2 (+AT2) Aux. Transformer(750VA)
Power Supply 24VDC 2.5A +ADC (+ADC) Power Supply 24VDC 2.5A
Socket 230VAC NONE NONE
Aux.Contact (for+ATx) NONE NONE
Pilot Light (CV ON) NONE NONE
Pilot Light (D01) NONE NONE
Pilot Light (FLT) NONE NONE
Pilot Light (RUN) NONE NONE
Potentiometer (REF) +DAR (+DAR) Potentiometer (REF)
0-1-START (MC oper.) +DCO (+DCO) 0-1-START (MC oper.)
Local / Remote -switch +DRO (+DRO) Local / Remote -switch
Reset Push-button NONE NONE
Analog Meter (AO1) NONE NONE
Analog A-meter curr.tr NONE NONE
Analog V-meter sel.sw. NONE NONE
External Terminals +TID (+TID) External Terminals (70)
Ctrl. V Terminals +TUP (+TUP) Ctrl. V Terminals
North America region version NONE NONE
Factory Acceptance Test +FAT (+FAT) Factory Acceptance Test
Engineer to order option NONE NONE
Marine version +MAR (+MAR) Marine version
Empty Cabinet 1 NONE NONE
Empty Cabinet 2 NONE NONE
100mm Cabinet Base NONE NONE
Input Cabling NONE NONE
Output Cabling NONE NONE
Seaworthy Packing +SWP (+SWP) Seaworthy packing
Brand +BM26 Vacon Dark Grey
Documentation Level +DPAP Paper manuals
Warranty Time +WT01 Warranty 12/18 months
Manual language +DDLUK English Lang. Manuals
Firmware +F0000 No System firmware
Language package +FL22 UK,FR,IT,ES,PT;WestEur
Application +APFIFF09 Marine Application
Supply frequency +LS50 50Hz default settings
UL Approval +GNUL No UL Approval
CE Approval +GACE CE Approval Mark
Marine Approval NONE NONE
ATEX Approval NONE NONE
Additional Approval NONE NONE
C-tick Approval +GNCT No RCM Approval
EAC Approval +GNEA No EAC approval
Ukrainian Approval +GNUA No Ukrainian Approval
Frame ID AF09 Frame 09 with AFE front end
Stockcode part 1 7DC-030055-1192KC
Typecode Part 1 7DC-030055-1192KC
Salestext AF090300A_5-V_5_EMCT
Salescode part 1 NXC03005-A5
Salescode part 2 T0RSG-A8A2B4B5E9+DEP+AMH+ACL
Salescode part 3 +DAR+TID+FAT+MAR+SWP+APFIFF09
Salescode part 4 +GABV
Calculated Net Weight [kg] 690
Calculated Net Weight 690
Calculated Gross Weight [kg] 691
Calculated Gross Weight 691
Plant from Orderline E701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 NXC03005-A5
Modelcode02 T0RSG-A8A2B4B5E9+DEP+AMH+ACL
Modelcode03 +DAR+TID+FAT+MAR+SWP+APFIFF09
Modelcode04 +GABV
ECCN US 3A999.a
ECCN EU X.A.I.003

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality