Configure product

dU/dt Filter series

Select your base selections to your new product

General
Required
(-M) System Modules
(-LC) Liquid-cooled
(-07) 525-690 V AC
(-416A) 416 A
(-A1) AuxBus thermal protection
(-E00) IP00/Open Type
(-F4) C4 category
(+VBXX) None
(DUCM10L) dU/dt&CM filter for Liq. IM10L
(OF7U2-M-LC-07-416A-A1-E00-F4) OF7U2-M-LC-07-416A-A1-E00-F4
[]
(Y901) Y901
(EAR99) EAR99
(GLBL) Global (Standard)
(D801) D801
(84.000) 84
(64.000) 64
(OF7U2-M-LC-07-416A-A1-E00-F4) OF7U2-M-LC-07-416A-A1-E00-F4
(+ANN1+AO20) +ANN1+AO20
(D801) (D801) Factory FI - Vaasa