Configure product

dU/dt Filter series

Select your base selections to your new product

General
Required
(OF7U1) dU/dt Filter OF7U1
(-M) System Modules
(-AF) Air-cooled, forced
(-37) 380-690 V AC
(-590A) 590 A
(-TA) T_switch and AuxBus protection
(-E00) IP00/Open Type
(-F4) C4 category
(+ANXX) Not relevant
(+AOXX) Not relevant
(+VBXX) None
(DU10) dU/dt filter for air.c. IM10
(OF7U1-M-AF-37-590A-TA-E00-F4) OF7U1-M-AF-37-590A-TA-E00-F4
[]
(Y901) Y901
(EAR99) EAR99
(GLBL) Global (Standard)
(D801) D801
(65.000) 65
(45.000) 45
(OF7U1-M-AF-37-590A-TA-E00-F4) OF7U1-M-AF-37-590A-TA-E00-F4
(+TASE) +TASE
(D801) (D801) Factory FI - Vaasa