Complete the configuration by selecting the highlighted options.

Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No display
(K1) K1
(FC-280P1K5S2E20H1XXC) FC-280P1K5S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2,8
(2.500) 2,5
(10.9) 10.9
(6.8) 6.8
(97.5) 97.5
(2.7) 2.7
(1.5) 1.5
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P1K5S2E20H1XXC) FC-280P1K5S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401