Complete the configuration by selecting the highlighted options.

Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No display
(AL) Integrated PROFINET
(K1) K1
(FC-280P1K1S2E20H1XXC) FC-280P1K1S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2,8
(2.500) 2,5
(9.6) 9.6
(6) 6
(76.8) 76.8
(2.4) 2.4
(1.1) 1.1
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280P1K1S2E20H1XXC) FC-280P1K1S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401