Complete the configuration by selecting the highlighted options.

Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No display
(AL) Integrated PROFINET
(K1) K1
(FC-280PK37S2E20H1XXC) FC-280PK37S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2,8
(2.500) 2,5
(3.5) 3.5
(2.2) 2.2
(37.7) 37.7
(0.9) 0.9
(0.37) 0.37
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280PK37S2E20H1XXC) FC-280PK37S2E20H1XXC
(XXXSFS1XAL) XXXSFS1XAL
(G401) G401