Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(280) 280
(T4) Three phase 380-480 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(B) Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(X) Standard language pack
(AL) Integrated PROFINET
(K1) K1
(FC-280PK37T4E20H1BXC) FC-280PK37T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(GLBL) Global (Standard)
(2.800) 2,8
(2.500) 2,5
(1.9) 1.9
(1.9) 1.9
(1.2) 1.2
(1.1) 1.1
(20.9) 20.9
(0.9) 0.9
(0.37) 0.37
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(G401) (G401) CN
(FC-280PK37T4E20H1BXC) FC-280PK37T4E20H1BXC
(XXXSFS1XAL) XXXSFS1XAL
(Y901) Y901
(3A999.a) 3A999.a
(G401) G401