Configure product

VACON® 20 Compact AC Drives

Select your base selections to your new product

General
Required
(VACON) (VACON) Vacon
(0020) (0020) Vacon 020
(NONE) (NONE) Vacon 10/20
(+BM25) (+BM25) Vacon0020 product
(-R00) International
(-3L) 3 Phase AC Input
(2,4 AMP) 2,4 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GACE) (+GACE) CE Approval
(+GACT) (+GACT) C-Tick Approval
(+GAKC) (+GAKC) KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI01) MI01
(70-AC3L00034W01A140BM25) 70-AC3L00034W01A140BM25
[]
(VACON0020-3L-0003-4) VACON0020-3L-0003-4
[]
(+DLFI) +DLFI
[]
[]
[]
(GLBL) Global (Standard)
(0.630) 0,63
(0.830) 0,83
(0.75) 0.75
(66 X 160 X 98) 66 X 160 X 98
(25) 25
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete