Shut-off Ball valve for commercial A/C and Refrigeration

Shows 106 product(s)

009L6410

Shut-off ball valve, GBCT 35s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

009L6581

Shut-off ball valve, GBCT 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009L6589

Shut-off ball valve, GBCT 22s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

009L7000

Shut-off ball valve, GBC 22s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [mm]: 22, Outlet size [mm]: 22.00, Inlet size [in]: 7/8 in, Outlet size [in]: 7/8 in

009L7001

Shut-off ball valve, GBC 28s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [in]: 1 1/8 in, Outlet size [in]: 1 1/8 in

009L7002

Shut-off ball valve, GBC 35s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [mm]: 35, Outlet size [mm]: 35.00, Inlet size [in]: 1 3/8 in, Outlet size [in]: 1 3/8 in

009L7003

Shut-off ball valve, GBC 42s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODM, Inlet size [in]: 1 5/8 in, Outlet size [in]: 1 5/8 in

009L7020

Shut-off ball valve, GBC 6s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in

009L7021

Shut-off ball valve, GBC 10s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet size [in]: 3/8 in

009L7022

Shut-off ball valve, GBC 12s

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet size [in]: 1/2 in

View: