Did you mean
Shows 54 product(s)
Motor operated valve, ICM 25-B, Steel
Outlet connection size [in]: 1 in, Inlet connection size [in]: 1 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 13.920
Motor operated valve, ICM 50-A, Steel
Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 27.000
Motor operated valve, ICM 50-B, Steel
Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 46.000
Motor operated valve, ICM 125, Steel
Outlet connection size [in]: 5 in, Inlet connection size [in]: 5 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 260.000
Motor operated valve, ICM 50-A, Steel
Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 27.000
Motor operated valve, ICM 50-A, Steel
Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Socket weld, Outlet connection type: Socket weld, Cv value [gal/min]: 27.000
Motor operated valve, ICM 50-B, Steel
Outlet connection size [in]: 2 1/8 in, Inlet connection size [in]: 2 1/8 in, Inlet connection type: Soldering, Outlet connection type: Soldering, Cv value [gal/min]: 46.000
Motor operated valve, ICM 65-B, Steel
Outlet connection size [in]: 2 5/8 in, Inlet connection size [in]: 2 5/8 in, Inlet connection type: Soldering, Outlet connection type: Soldering, Cv value [gal/min]: 81.200
Motor operated valve, ICM 100, Steel
Outlet connection size [in]: 4 in, Inlet connection size [in]: 4 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 164.720
Motor operated valve, ICM 50-B, Steel
Outlet connection size [in]: 2 in, Inlet connection size [in]: 2 in, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Cv value [gal/min]: 46.000